HMC-C075

LAST TIME BUY

Two Stage Power Amplifier Module, 10 MHz - 6 GHz

Part Details

  • High gain: 25 dB
  • High 1 dB compression (P1dB) output power: 29 dBm
  • High output third-order intercept (IP3): 42 dBm
  • Regulated supply and bias sequencing
  • SMA connectors
  • Operating temperature: −40°C to +70°C
HMC-C075
Two Stage Power Amplifier Module, 10 MHz - 6 GHz
Ask a Question

Documentation

Data Sheet 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C075 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed