HMC-C055

LAST TIME BUY

22.5° 4-Bit Digital Phase Shifter Module, 8 - 12 GHz

Viewing:

Part Details

  • Low RMS Phase Error: 6°
  • Low Insertion Loss: 7 dB
  • 360° Coverage, LSB = 22.5°
  • Excellent Flatness
  • Hermetically Sealed Module
  • Field Replaceable SMA Female Connectors
HMC-C055
22.5° 4-Bit Digital Phase Shifter Module, 8 - 12 GHz
HMC-C055 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on hmc-c055 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed