HMC-C053

NOT RECOMMENDED FOR NEW DESIGNS

Voltage Variable Attenuator Module, DC to 20 GHz

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Wide bandwidth: dc - 20 GHz
  • Low phase shift vs. attenuation
  • 30 dB attenuation range up to 12 GHz
  • Hermetically sealed module
  • Field replaceable SMA connectors
  • Operating temperature: −55°C to +85°C
HMC-C053

Voltage Variable Attenuator Module, DC to 20 GHz

HMC-C053 Functional Block Diagram HMC-C053 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed