HMC-C050

LAST TIME BUY

Ultra Low Phase Noise Distributed Amplifier Module, 2 - 18 GHz

Part Details

  • Ultra Low Phase Noise: -160 dBc/Hz @ 10 kHz
  • Noise Figure: 5 dB
  • Gain: 13.5 dB
  • Output IP3: +22.5 dBm
  • 50 Ohm Matched Input/Output
  • Single Supply Voltage: +5V
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55 to +85°C Operating Temperature
HMC-C050
Ultra Low Phase Noise Distributed Amplifier Module, 2 - 18 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C050 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed