HMC-C048

NOT RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier Module, 5 - 9 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Low Noise Figure: 1.75 dB Typical
  • High Gain: 22.5 dB
  • Output IP3: +25 dBm
  • P1dB Output Power: +14.8 dBm
  • 50 Ohm Matched & DC Blocked RF I/Os
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55 to +85C Operating Temperature
HMC-C048
Low Noise Amplifier Module, 5 - 9 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C048 yet. Have something to say?

Start a Discussion on EngineerZone®