HMC-C045

Obsolete

Low Noise Amplifier Module, 1.8 - 4.2 GHz

Viewing:

Part Details

  • Noise Figure: 0.7 dB @ 2.4 GHz
  • Gain: 26 dB
  • OIP3: +26 dBm
  • P1dB Output Power: +15.5 dBm
  • 50 Ohm Matched Input/Output
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55 to +85°C Operating Temperature
HMC-C045
Low Noise Amplifier Module, 1.8 - 4.2 GHz
hmc-c045_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on hmc-c045 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed