HMC-C043

Obsolete

I/Q Mixer / IRM Module, 11 - 16 GHz

Viewing:

Part Details

  • Wide IF Bandwidth: DC - 3.5 GHz
  • Image Rejection: 30 dB
  • LO to RF Isolation: 35 dB
  • High Input IP3: +28 dBm
  • Hermetically Sealed Module
  • Field Replaceable Coaxial Connectors
  • -55 to +85°C Operating Temperature
HMC-C043
I/Q Mixer / IRM Module, 11 - 16 GHz
hmc_c043_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on hmc-c043 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed