HMC-C040

LAST TIME BUY

InGaP HBT Divide-by-10 Module, 0.5 - 17.0 GHz

Viewing:

Part Details

  • Ultra Low SSB Phase Noise: -155 dBc/Hz
  • Very Wide Bandwidth
  • Output Power: -1 dBm
  • Single DC Supply: +5V @ 152mA
  • RoHS Compliant & Hermetically Sealed
  • Field Replaceable SMA Connectors
  • -55 to +85°C Operating Temperature
HMC-C040
InGaP HBT Divide-by-10 Module, 0.5 - 17.0 GHz
HMC-C040 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed