HMC-C038

Obsolete

Wideband Driver Amplifier Module, 2 - 35 GHz

Viewing:

Part Details

  • Gain: 12 dB @ 10 GHz
  • P1dB Output Power: +18 dBm @ 10 GHz
  • Regulated Supply and Bias Sequencing
  • Hermetically Sealed Module
  • Field Replaceable 2.92 mm Connectors
  • -55 to +85°C Operating Temperature
HMC-C038
Wideband Driver Amplifier Module, 2 - 35 GHz
hmc-c038_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on hmc-c038 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed