HMC-C032

LAST TIME BUY

x2 Active Multiplier Module, 18 - 29 GHz Fout

Viewing:

Part Details

  • High Output Power: +16 dBm
  • Low Input Power Drive: 0 to +6 dBm
  • Fo Isolation: >20 dBc @ Fout= 24 GHz
  • 100 kHz SSB Phase Noise: -132 dBc/Hz
  • Single Supply: +5V @ 82 mA
  • Hermetically Sealed Module
  • Field Replaceable 2.92mm Connectors
  • -55 to +85°C Operating Temperature
HMC-C032
x2 Active Multiplier Module, 18 - 29 GHz Fout
HMC-C032 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed