HMC-C027

LAST TIME BUY

Wideband Low Noise Amplifier Module, 29 - 36 GHz

Viewing:

Part Details

  • Noise Figure: 2.9 dB
  • Gain: 20 dB
  • OIP3: 22 dBm
  • P1dB Output Power: +11 dBm
  • 50 Ohm Matched Input/Output
  • Hermetically Sealed Module
  • Field Replaceable 2.92 mm Connectors
  • -55 to +85°C Operating Temperature
HMC-C027
Wideband Low Noise Amplifier Module, 29 - 36 GHz
hmc-c027_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on hmc-c027 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed