HMC-C026

RECOMMENDED FOR NEW DESIGNS

Wideband High Gain Power Amplifier Module, 2 - 20 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Gain: 30 dB @ 8 GHz
  • P1dB Output Power: +26 dBm @ 8 GHz
  • Noise Figure: 2.5 dB @ 8 GHz
  • Spurious-Free Operation
  • Regulated Supply and Bias Sequencing
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • -55 to +85°C Operating Temperature
HMC-C026
Wideband High Gain Power Amplifier Module, 2 - 20 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C026 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed