HMC-C023

Obsolete

Wideband Power Amplifier Module, 2 - 20 GHz

Part Details

  • Gain: 15 dB @ 10 GHz
  • P1dB Output Power: +26 dBm @ 10 GHz
  • Spurious-Free Operation
  • Regulated Supply and Bias Sequencing
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55 to +85°C Operating Temperature
HMC-C023
Wideband Power Amplifier Module, 2 - 20 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C023 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed