HMC-C019

PRODUCTION

Hi Isolation SPST Switch Module,DC - 20 GHz

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • High Isolation: 100 dB up to 4 GHz
    65 dB up to 20 GHz
  • Low Insertion Loss: 3.5 dB @ 10 GHz
    4.0 dB @ 16 GHz
  • Fast Switching RF Pulse Modulator
  • Non-Reflective Topology
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • −55 to +85°C Operating Temperature
HMC-C019
Hi Isolation SPST Switch Module,DC - 20 GHz
HMC-C019 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C019 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed