HMC-C018

PRODUCTION

0.5dB LSB 6-Bit Digital Attenuator Module, DC - 13 GHz

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • 0.5 dB LSB Steps to 31.5 dB
  • CMOS Compatible Serial Data Interface
  • Typical Bit Error: ±0.3 dB
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55 to +85°C Operating Temperature
HMC-C018
0.5dB LSB 6-Bit Digital Attenuator Module, DC - 13 GHz
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed