HMC-C017

LAST TIME BUY

Wideband Low Noise Amplifier Module, 17 - 27 GHz

Viewing:

Part Details

  • Noise Figure: 2.75 dB
  • Gain: 18 dB
  • P1dB Output Power: +14 dBm
  • 50 Ohm Matched Input/Output
  • Regulated Supply: Vs= +8V to +16V
  • Hermetically Sealed Module
  • Field Replaceable 2.92mm Connectors
  • -55 to +85°C Operating Temperature
HMC-C017
Wideband Low Noise Amplifier Module, 17 - 27 GHz
hmc-c017_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on hmc-c017 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed