HMC-C011

PRODUCTION

Hi Isolaton SPDT Switch Module, DC - 20 GHz

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • High Isolation: >45 dB up to 5 GHz
    <35 dB up to 20 GHz
  • Low Insertion Loss: 2 dB @ 12 GHz
    2.5 dB @ 16 GHz
  • Fast Switching
  • Non-Reflective Design
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • −55 to +85°C Operating Temperature
HMC-C011
Hi Isolaton SPDT Switch Module, DC - 20 GHz
HMC-C011 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed