HMC-C005

Obsolete

InGaP HBT Divide-By-2 Module, 0.5 - 18 GHz

Viewing:

Part Details

  • Ultra Low SSB Phase Noise: -150 dBc/Hz
  • Very Wide Bandwidth
  • Output Power: -4 dBm
  • Single DC Supply: +5V
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • -55 to +85°C Operating Temperature
HMC-C005
InGaP HBT Divide-By-2 Module, 0.5 - 18 GHz
hmc-c005_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on hmc-c005 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed