HMC-C001

LAST TIME BUY

Wideband Low Noise Amplifier Module, 2 - 20 GHz

Viewing:

Part Details

  • Noise Figure: 2 dB @ 10 GHz
  • Flat Gain: 15 dB ±0.5 dB
  • P1dB Output Power: +14 dBm @ 10 GHz
  • 50 Ohm Matched Input/Output
  • Regulated Supply +9V to +15V @ 65mA
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • -55 to +85°C Operating Temperature
HMC-C001
Wideband Low Noise Amplifier Module, 2 - 20 GHz
hmc-c001_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed