DS8007A

PRODUCTION

Automotive Grade Multiprotocol Dual Smart Card Interface

Smart Card Power Supply and Communication for Two Physically Separate Interfaces with Extended Operating Temperature

Part Models
2
1ku List Price
Starting From $3.68
Viewing:

Part Details

  • Complete Interface/Control for Two Separate Smart Card Devices
  • 8kV (min) ESD Protection on Card Interfaces
  • Internal IC Card Supply Voltage Generation
    • 5.0V ±5%, 65mA (max)
    • 3.0V ±8%, 50mA (max)
    • 1.8V ±10%, 30mA (max)
  • Automatic Card Activation, Deactivation, and Data Communication Controlled by Dedicated Internal Sequencer
  • Host Interface Through an 8-Bit Parallel Bus (User-Selectable Multiplexed or Nonmultiplexed Modes)
  • Chip Select and Three-State Bus Allow Multiple Devices (Card Readers and Memories) on Bus
  • 8-Character Receive FIFO with Optional Programmable Depth/Threshold
  • I/O Interface Pin to External ISO 7816 UART
  • Separate Card Clock Generation (Up to 10MHz) with 2x Frequency Doubling
  • Selectable Card Clock Stop High, Stop Low, or Internally Generated 1.25MHz (for Card Power-Down)
  • EMV-Certified Reference Design and Evaluation Kit Available (DS8007-KIT)
DS8007A
Automotive Grade Multiprotocol Dual Smart Card Interface
DS8007A: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds8007a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed