DS24B33

PRODUCTION

1-Wire 4Kb EEPROM

With a Single Dedicated Contact, Easily Add EEPROM to Cables and Sensors to Store Nonvolatile Calibration Data

Part Models
8
1ku List Price
Starting From $2.02

Part Details

  • 4096 Bits of Nonvolatile EEPROM Partitioned Into Sixteen 256-Bit Pages
  • Read and Write Access is Highly Backward-Compatible to the DS2433
  • 256-Bit Scratchpad with Strict Read/Write Protocols Ensures Integrity of Data Transfer
  • Unique, Factory-Programmed, 64-Bit Registration Number Ensures Error-Free Device Selection and Absolute Part Identity
  • Switchpoint Hysteresis to Optimize Performance in the Presence of Noise
  • Communicates to Host at 15.4kbps or 125kbps Using 1-Wire Protocol
  • Low-Cost Through-Hole and SMD Packages
  • Operating Range: +2.8V to +5.25V, -40°C to +85°C
  • IEC 1000-4-2 Level 4 ESD Protection (±8kV Contact, ±15kV Air, Typical) for IO Pin
DS24B33
1-Wire 4Kb EEPROM
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
1-Wire Memory (EPROM, EEPROM, ROM) 3
DS2431 PRODUCTION 1024-Bit 1-Wire EEPROM
DS2433 4Kb 1-Wire EEPROM
DS28EC20 RECOMMENDED FOR NEW DESIGNS 20Kb 1-Wire EEPROM
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DS9090EVKIT

1-Wire Device Evaluation Kit

Features and Benefits

  • Easy Setup with USB Adapter
  • Fully Compliant with USB 2.0 Specification
  • Software Runs on Windows 8, Windows 7, WindowsVista®, and Windows XP® OS (32-Bit and 64-Bit Versions)
  • Convenient On-Board Test Points and Dual TO92 Socket
  • Standard RJ11 Connector Interfaces to DS9120 Socket Boards
  • Free Download of 1-Wire Drivers and OneWireViewer Demonstration Software
  • Compatible with Other 1-Wire Devices Purchased Separately

Product Details

The DS9090EVKIT evaluation system (EV system) consists of a DS9490+ USB-to-1-Wire®/iButton® adapter for PC connectivity, a DS9120P+ socket board with RJ11 cable, and seven different 1-Wire devices. This EV system provides the special hardware and software system to exercise the features of 1-Wire devices with memory or PIO/switches, except 1-Wire EPROM devices. (EPROM devices such as the DS2502 and DS2506 require a different adapter (DS9481R-3C7) to perform an EPROM write. This adapter can be purchased separately.) 1-Wire EPROM devices are available for sampling.

The EV system software consists of the OneWireViewer (a Java® program) that runs under Windows ® OS and comes as part of the 1-Wire drivers installation package.

DS9120P

Socket Boards for Evaluating 1-Wire Devices

Features and Benefits

  • Fully Compliant with DS9481R USB-to-1-Wire Adapter
  • Convenient On-Board Test Points
  • Jumper Disconnect/Connect Functionality
  • Meets RJ11 1-Wire Interface Standard
  • Include Connections for Various OTP EPROM Programming

Product Details

The DS9120 family of socket boards are RJ11-to-socket boards that provide the hardware connectivity necessary to evaluate and operate 1-Wire® products in an easy-to-use PC environment. Additionally, the socket boards can be readily used with the DS9481R USB-to1-Wire adapter to create a 1-Wire PC programmer for 1-Wire EEPROM and one-time programmable (OTP)/EPROM devices.

DS9120

Socket Boards for Evaluating 1-Wire Devices

Features and Benefits

  • Fully Compliant with DS9481R USB-to-1-Wire Adapter
  • Convenient On-Board Test Points
  • Jumper Disconnect/Connect Functionality
  • Meets RJ11 1-Wire Interface Standard
  • Include Connections for Various OTP EPROM Programming

Product Details

The DS9120 family of socket boards are RJ11-to-socket boards that provide the hardware connectivity necessary to evaluate and operate 1-Wire® products in an easy-to-use PC environment. Additionally, the socket boards can be readily used with the DS9481R USB-to1-Wire adapter to create a 1-Wire PC programmer for 1-Wire EEPROM and one-time programmable (OTP)/EPROM devices.

DS9120Q

Socket Boards for Evaluating 1-Wire Devices

Features and Benefits

  • Fully Compliant with DS9481R USB-to-1-Wire Adapter
  • Convenient On-Board Test Points
  • Jumper Disconnect/Connect Functionality
  • Meets RJ11 1-Wire Interface Standard
  • Include Connections for Various OTP EPROM Programming

Product Details

The DS9120 family of socket boards are RJ11-to-socket boards that provide the hardware connectivity necessary to evaluate and operate 1-Wire® products in an easy-to-use PC environment. Additionally, the socket boards can be readily used with the DS9481R USB-to1-Wire adapter to create a 1-Wire PC programmer for 1-Wire EEPROM and one-time programmable (OTP)/EPROM devices.

DS9090EVKIT
1-Wire Device Evaluation Kit
DS9120P
Socket Boards for Evaluating 1-Wire Devices
DS9120
Socket Boards for Evaluating 1-Wire Devices
DS9120Q
Socket Boards for Evaluating 1-Wire Devices

Latest Discussions

Recently Viewed