Part Details

  • 4096 Bits Electrically Erasable Programmable Read-Only Memory (EEPROM)
  • Unique, Factory-Lasered and Tested 64-Bit Registration Number (8-Bit Family Code + 48-Bit Serial Number + 8-Bit CRC Tester) Assures Absolute Identity Because No Two Parts Are Alike
  • Built-In Multidrop Controller Ensures Compatibility with Other MicroLAN Products
  • Memory Partitioned Into Sixteen 256-Bit Pages for Packetizing Data
  • 256-Bit Scratchpad with Strict Read/Write Protocols Ensures Integrity of Data Transfer
  • Reduces Control, Address, Data, and Power to a Single Data Pin
  • Directly Connects to a Single Port Pin of a Microprocessor and Communicates at Up to 16.3kbps
  • Overdrive Mode Boosts Communication Speed to 142kbps
  • 8-Bit Family Code Specifies DS2433 Communication Requirements to Reader
  • Presence Detector Acknowledges When Reader First Applies Voltage
  • Low-Cost PR-35, SFN, Flip Chip, or 8-Pin SO Surface-Mount Packages
  • Reads and Writes Over a Wide Voltage Range of 2.8V to 6.0V from -40°C to +85°C
DS2433
4Kb 1-Wire EEPROM
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS2433 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed