DS2431-A1

PRODUCTION

1024-Bit, 1-Wire EEPROM for Automotive Applications

Part Models
2
1ku List Price
Starting From $2.24

Part Details

  • 1024 Bits of EEPROM Memory Partitioned Into Four Pages of 256 Bits
  • Individual Memory Pages Can Be Permanently Write Protected or Put in EPROM-Emulation Mode ("Write to 0")
  • Switchpoint Hysteresis and Filtering to Optimize Performance in the Presence of Noise
  • IEC 1000-4-2 Level 4 ESD Protection (+8kV Contact, +15kV Air, Typ)
  • Reads and Writes Over a 4.5V to 5.25V Voltage Range from -40°C to +125°C
  • Communicates to Host with a Single Digital Signal at 15.4kbps Using 1-Wire Protocol
  • Meets AEC-Q100 Grade 1 Qualification Requirements
  • Also Available as Standard Version for Industrial Temperature Range (DS2431)
DS2431-A1
1024-Bit, 1-Wire EEPROM for Automotive Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
1-Wire Memory (EPROM, EEPROM, ROM) 1
DS2431 PRODUCTION 1024-Bit 1-Wire EEPROM
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on DS2431-A1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed