DS1925

RECOMMENDED FOR NEW DESIGNS

iButton High-Density Temperature Logger with 122KB Data-Log Memory

Provides High-Quality Temperature Exposure Records of an End Product or Process

Part Models
1
1ku List Price
Starting From $59.28

Part Details

  • Provides High-Quality Temperature Exposure Assessment of an End Product
    • Temperature Measurement Accuracy of ±0.5°C with Storage for Up to 125,440 Timestamped Values
    • Flexibility to Monitor and Data-Log Long Duration Exposures with Short-Duration Time Intervals
    • Unique Factory-Lasered 64-Bit Serial Number Ensures Absolute Traceability Because No Two Parts Are Alike
  • Highly Configurable Options for Data Logging and Security
    • Programmable Sample Rates from 5min to 273hrs
    • Programmable Recording Start Delay After Elapsed Time or Upon a Temperature Alarm Trip Point
    • Two-Level Password Protection of All Memory and Configuration Registers
    • Measure and Report Internal Battery Level and Output-Logged Data if a Battery is Depleted
  • Physically Robust, Operationally Efficient
    • Durable Stainless-Steel Enclosure Withstands Harsh Environments and Conditions
    • Communicates to a Host System with the Single-Contact 1-Wire Interface
    • -40°C to +85°C Operating Temperature Range
DS1925
iButton High-Density Temperature Logger with 122KB Data-Log Memory
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Data Loggers 2
DS1922L PRODUCTION iButton Temperature Loggers with 8KB Data-Log Memory
DS1921G RECOMMENDED FOR NEW DESIGNS Thermochron iButton Device
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DS1925EVKIT

Evaluation Kit for the DS1925

Features and Benefits

  • Starter Kit Evaluates the DS1925L Thermochron iButton Temperature Recording Device with a Microsoft Windows-Based PC
  • Easy Setup with USB Adapter
  • Free Download of 1-Wire Drivers and OneWireViewer Demonstration Software
  • Compatible with Other Thermochron iButtons: DS1921, DS1922L, DS1922T, DS1922E, and DS1923 (Not Included)

Product Details

The DS1925EVKIT is a Thermochron iButton® starter kit that provides the basic hardware for a quick evaluation of Maxim’s Thermochron iButton family that communicates using the 1-Wire protocol. The kit uses a USB port of a PC running Windows® operation system. The kit includes DS1925L Thermochron iButton and all the hardware required to communicate with it. The DS1925L is a high-capacity Thermochron capable of 122K 8-bit readings or 61K 16-bit readings taken at equal distances. The easy setup process includes the free downloadable 1-Wire® drivers and the OneWireViewer demonstration software to communicate easily with iButtons through the PC’s USB port. Visit the download site for the free 1-Wire drivers and bundled OneWireViewer.

For developers who wish to create custom iButton ecosystems, Maxim provides iButton design resources with links for software resources and iButton accessories found here.

Applications

  • Bio Science
  • Food Safety
  • Pharmaceutical and Medical Products High-Temperature Logging (Process Monitoring, Industrial Monitoring)
  • Temperature Logging in Cold Chain

DS1925EVKIT
Evaluation Kit for the DS1925

Latest Discussions

Recently Viewed