DS1250Y
PRODUCTION4096k Nonvolatile SRAM
- Part Models
- 5
- 1ku List Price
- Starting From $84.63
Part Details
- 10 years minimum data retention in the absence of external power
- Data is automatically protected during power loss
- Replaces 512k x 8 volatile static RAM, EEPROM or Flash memory
- Unlimited write cycles
- Low-power CMOS
- Read and write access times of 70ns
- Lithium energy source is electrically disconnected to retain freshness until power is applied for the first time
- Full ±10% VCC operating range (DS1250Y)
- Optional ±5% VCC operating range (DS1250AB)
- Optional industrial temperature range of -40°C to +85°C, designated IND
- JEDEC standard 32-pin DIP package
- PowerCap Module (PCM) package
- Directly surface-mountable module
- Replaceable snap-on PowerCap provides lithium backup battery
- Standardized pinout for all nonvolatile SRAM products
- Detachment feature on PCM allows easy removal using a regular screwdriver
The DS1250 4096k Nonvolatile SRAMs are 4,194,304-bit, fully static, nonvolatile SRAMs organized as 524,288 words by 8 bits. Each complete NV SRAM has a self-contained lithium energy source and control circuitry which constantly monitors VCC for an out-of-tolerance condition. When such a condition occurs, the lithium energy source is automatically switched on and write protection is unconditionally enabled to prevent data corruption. DIP-package DS1250 devices can be used in place of existing 512k x 8 static RAMs directly conforming to the popular byte-wide 32-pin DIP standard. DS1250 devices in the PowerCap Module package are directly surface mountable and are normally paired with a DS9034PC PowerCap to form a complete Nonvolatile SRAM module. There is no limit on the number of write cycles that can be executed and no additional support circuitry is required for microprocessor interfacing.
Documentation
Data Sheet 1
Design Note 4
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1250Y-100+ | Encapsulated Dual-In-Line Module | ||
DS1250Y-100IND+ | Encapsulated Dual-In-Line Module | ||
DS1250Y-70+ | Encapsulated Dual-In-Line Module | ||
DS1250Y-70IND+ | Encapsulated Dual-In-Line Module | ||
DS1250YP-70IND+ | PowerCap Module |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 2, 2015 - 1479L ASSEMBLY |
||
DS1250Y-100+ | PRODUCTION | |
DS1250Y-100IND+ | PRODUCTION | |
DS1250Y-70+ | PRODUCTION | |
DS1250Y-70IND+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ds1250y yet. Have something to say?
Start a Discussion on EngineerZone®