DS1225AB

PRODUCTION

64k Nonvolatile SRAM

Part Models
7
1ku List Price
Starting From $15.24
Viewing:

Part Details

  • 10 years minimum data retention in the absence of external power
  • Data is automatically protected during power loss
  • Directly replaces 8k x 8 volatile static RAM or EEPROM
  • Unlimited write cycles
  • Low-power CMOS
  • JEDEC standard 28-pin DIP package
  • Read and write access times of 70ns
  • Lithium energy source is electrically disconnected to retain freshness until power is applied for the first time
  • Full ±10% VCC operating range (DS1225AD)
  • Optional ±5% VCC operating range (DS1225AB)
  • Optional industrial temperature range of -40°C to +85°C, designated IND
DS1225AB
64k Nonvolatile SRAM
DS1225AB, DS1225AD: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds1225ab yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed