Precision D/A Converters
searchIcon
banner background image

Precision D/A Converters

Precision digital-to-analog converters (DACs) are critical data conversion components for high-performance signal processing systems. Analog Devices has the industry’s largest portfolio of DACs covering 8 to 20 bits in resolution, best in class performance, smallest footprint, lowest power, and ease of use features. These features provide a simple design-in solution for the most challenging of biasing and control applications from component right through to signal chain level. A comprehensive suite of design-in support is available for all components from evaluation boards to LTSpice simulation.
Precision digital-to-analog converters (DACs) are critical data conversion components for high-performance signal processing systems. Analog Devices has the industry’s largest portfolio of DACs covering 8 to 20 bits in resolution, best in class performance, smallest footprint, lowest power, and ease of use features. These features provide a simple design-in solution for the most challenging of biasing and control applications from component right through to signal chain level. A comprehensive suite of design-in support is available for all components from evaluation boards to LTSpice simulation.

Subcategories

archive icon
ADI integrated solutions combine both the D/A converter and driver in one chip to provide the required output directly from the digital domain. Analog Devices’ portfolio of leading industrial D/A converters and drivers provides a range of programmable output ranges from standard 4 mA to 20 mA for current loop communication to ±10 V for actuator control. ADI industrial converters offer considerable control functionality and advanced on-chip diagnostics to maximize system uptime, as well as eliminate the need for costly calibration routines needed by some traditional discrete architectures. HART technology offers a complementary mode of communication to 4 mA to 20 mA that provides additional information in the form of remote diagnostics and system troubleshooting where it can be used to enhance the safety integrity level rating of a system. ADI offers a family of HART modems and 4 mA to 20 mA converters that can be used together to realize a robust, accurate, and HART Foundation registered solution. Our solutions address requirements for both loop and non-loop powered transmitters, and isolated and non-isolated analog I/O cards.
Arrow image
ADI integrated solutions combine both the D/A converter and driver in one chip to provide the required output directly from the digital domain. Analog Devices’ portfolio of leading industrial D/A converters and drivers provides a range of programmable output ranges from standard 4 mA to 20 mA for current loop communication to ±10 V for actuator control. ADI industrial converters offer considerable control functionality and advanced on-chip diagnostics to maximize system uptime, as well as eliminate the need for costly calibration routines needed by some traditional discrete architectures. HART technology offers a complementary mode of communication to 4 mA to 20 mA that provides additional information in the form of remote diagnostics and system troubleshooting where it can be used to enhance the safety integrity level rating of a system. ADI offers a family of HART modems and 4 mA to 20 mA converters that can be used together to realize a robust, accurate, and HART Foundation registered solution. Our solutions address requirements for both loop and non-loop powered transmitters, and isolated and non-isolated analog I/O cards.