DG509A

PRODUCTION

Monolithic CMOS Analog Multiplexers

Part Models
12
1ku List Price
Starting From $6.92

Part Details

  • Improved Second Source
  • Operate from ±4.5V to ±18V Supplies
  • Symmetrical, Bidirectional Operation
  • Logic and Enable Inputs, TTL and CMOS Compatible
  • Latchup-Proof Construction
  • Monolithic, Low-Power CMOS Design
DG509A
Monolithic CMOS Analog Multiplexers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 8
MAX4508 PRODUCTION Fault-Protected, High-Voltage Single 8-to-1/Dual 4-to-1 Multiplexers with Output Clamps
MAX4509 PRODUCTION Fault-Protected, High-Voltage Single 8-to-1/Dual 4-to-1 Multiplexers with Output Clamps
MAX4638 PRODUCTION 3.5Ω, Single 8:1 and Dual 4:1, Low-Voltage Analog Multiplexers
MAX4639 PRODUCTION 3.5Ω, Single 8:1 and Dual 4:1, Low-Voltage Analog Multiplexers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DG509A yet. Have something to say?

Start a Discussion on EngineerZone®