RF Amplifiers
searchIcon
banner background image

RF Amplifiers

Analog Devices RF amplifiers are designed using the company’s leading amplifier and RF IC expertise that meet the challenge of your next design. Our RF Amplifiers range from Low Noise Amplifiers (LNAs) to high power amplifiers including GaN technology spanning from kHz to ~100GHz. There are a variety of products optimized for bandwidth, efficiency, power, linearity, low noise, low phase noise, etc. to meet the most challenging performance requirements. These RF amplifiers are often used in Communications, Instrumentation, Space, and Defense applications but also enjoy a broad range of end markets.
Analog Devices RF amplifiers are designed using the company’s leading amplifier and RF IC expertise that meet the challenge of your next design. Our RF Amplifiers range from Low Noise Amplifiers (LNAs) to high power amplifiers including GaN technology spanning from kHz to ~100GHz. There are a variety of products optimized for bandwidth, efficiency, power, linearity, low noise, low phase noise, etc. to meet the most challenging performance requirements. These RF amplifiers are often used in Communications, Instrumentation, Space, and Defense applications but also enjoy a broad range of end markets.

Subcategories

archive icon
Analog Devices driver amplifiers are available in a wide range of medium power general purpose amplifiers covering the frequency range from 400 MHz (IF) to RF microwave and W-Band (86 GHz). These driver amplifiers include output powers from 15 dBm up to approximately 1 watt while covering various frequencies, bandwidths and gain levels. Most designs are internally matched to 50 Ohms with designs that include both bare die and packaged parts. All Analog Devices driver amplifiers are fully specified over frequency, temperature, and supply voltage.
Arrow image
Analog Devices driver amplifiers are available in a wide range of medium power general purpose amplifiers covering the frequency range from 400 MHz (IF) to RF microwave and W-Band (86 GHz). These driver amplifiers include output powers from 15 dBm up to approximately 1 watt while covering various frequencies, bandwidths and gain levels. Most designs are internally matched to 50 Ohms with designs that include both bare die and packaged parts. All Analog Devices driver amplifiers are fully specified over frequency, temperature, and supply voltage.