ADXRS910

PRODUCTION

Rollover Detection In-Plane Gyroscope

Part Details

  • High performance, in-plane roll rate gyroscope
  • Temperature compensated, high precision offset and sensitivity performance
  • 2°/sec rms maximum gyroscope noise
  • Serial port interface (SPI) digital output with 16-bit data word
  • <20 mA quiescent current consumption
  • 3.3 V and 5 V operation
  • −40°C to +105°C temperature range
  • 16-lead SOIC_CAV surface-mount package for in-plane roll rate sensing
  • AEC-Q100 qualified for automotive applications

ADXRS910
Rollover Detection In-Plane Gyroscope
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed