ADXL950

LAST TIME BUY

Single-Axis ±70 g Accelerometer With Dual-Spectrum Acceleration Sensing

Part Details

  • Sensor Features
  • Complete Single Axis Acceleration Measurement System In A Single IC
    ±70g Baseband Channel
  • Sensitive Axis in the Plane of the Chip
  • Accelerometer Frequency Response Down To DC
  • Electromechanical Self-Test on Digital Command
  • Electrical Features
  • Single Supply: 3.3V to 5V Operation
  • Low-Power Consumption:
    2.5mA Typ @ Vs = 3.3V
  • Full Differential Sensor & Circuitry for High Resistance to EMI/RFI
  • Outputs Compatible With Low-Cost Microcontrollers And A/D Converters
  • High Linearity: 0.2% of Full-scale
  • Low-Noise: 4 mg/ √Hz
ADXL950
Single-Axis ±70 g Accelerometer With Dual-Spectrum Acceleration Sensing
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADXL950 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed