ADXL701

NOT RECOMMENDED FOR NEW DESIGNS

High Precision, Low-g, Digital Z-Axis Accelerometer

Part Details

  • ±14.2 g full-scale range at 16-bit resolution (0.434 mg/LSB)
  • 2 kHz output sample rate with optional data FIFOs
  • Programmable filter response
    20 Hz, 46 Hz, 92 Hz, 184 Hz
  • Continuous electromechanical self test
    Additional key-on and on demand self test routines
  • High performance, z-axis digital output accelerometer
  • Z-axis offset adjust
  • Low quiescent current draw
  • High linearity performance
  • Qualified for automotive applications
  • −40°C to +105°C temperature range
ADXL701

High Precision, Low-g, Digital Z-Axis Accelerometer

Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADXL701 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed