ADXL371

RECOMMENDED FOR NEW DESIGNS

Micropower, 3-Axis, ±200 g Digital Output, MEMS Accelerometer

Part Models
2
1ku List Price
Starting From $7.63

Part Details

  • ±200 g measurement range
  • 160 Hz to 2560 Hz user selectable bandwidth with four-pole antialiasing filter
  • Selectable oversampling ratio
  • Adjustable high-pass filter
  • Ultra low power
    • Power can be derived from a coin cell battery
    • 28 µA at 2560 Hz ODR, 3.3 V supply
    • Low power, wake-up mode for low g activity detection
    • 1.7 μA instant on mode with adjustable threshold
    • <0.1 μA standby mode
  • Built in features for system level power savings
  • Deep embedded FIFO to minimize host processor load
    • Autonomous interrupt processing without processor intervention
  • Ultra low power event monitoring detects impacts and wakes up fast enough to capture the transient events
  • Adjustable, low g threshold activity and inactivity detection
  • Wide operating voltage range: 2.5 V to 3.5 V
  • Acceleration sample synchronization via external trigger
  • SPI digital interface and I2C interface format support
  • 12-bit output at 100 mg/LSB scale factor
  • Wide temperature range: −40°C to +105°C
  • Small, thin, 3 mm × 3.25 mm × 1.06 mm package
ADXL371
Micropower, 3-Axis, ±200 g Digital Output, MEMS Accelerometer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL371Z

Evaluating the ADXL371 Micropower, 3-Axis, ±200 g Digital Output, MEMS Accelerometer

Features and Benefits

  • 2 sets of spaced vias for population of 5-pin headers
  • Easily attached to prototyping board or PCB
  • Small size and board stiffness minimize impact on the system and acceleration measurements

Product Details

The EVAL-ADXL371Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL371 ultralow power, 3-axis, digital output MEMS accelerometer. The EVAL-ADXL371Z is ideal for evaluation of the ADXL371 in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.

For full specifications on the ADXL371, see the ADXL371 data sheet, which should be consulted in conjunction with the user guide when using this evaluation board.

EVAL-ADXL371Z
Evaluating the ADXL371 Micropower, 3-Axis, ±200 g Digital Output, MEMS Accelerometer

Latest Discussions

Recently Viewed