ADXL316

RECOMMENDED FOR NEW DESIGNS

Small, Low Power, 3-Axis, ±16 g Accelerometer

Part Details

  • 3-axis sensing with ±16 g minimum measurement range
  • Small, low profile package
    • 12-lead, 4 mm × 4 mm × 1.45 mm LFCSP
  • Low quiescent supply current: 350 µA typical
  • Single-supply operation: 1.8 V to 3.6 V
  • 10,000 g shock survival
  • Excellent temperature stability
  • Bandwidth (BW) adjustment with a single capacitor per axis
  • RoHS/WEEE lead-free compliant
  • −40°C to +105°C operating temperature range
  • Qualified for automotive applications
ADXL316
Small, Low Power, 3-Axis, ±16 g Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions