ADXL204

PRODUCTION

Precision ±1.7g Single-/Dual-Axis iMEMS® Accelerometer

Part Details

  • High performance, dual-axis accelerometer on a single IC chip
  • Specified at V= 3.3V
  • 5 mm × 5 mm × 2 mm LCC package
  • Better than 2 mg resolution at 60 Hz
  • Low power: 500 µA at VS = 3.3 V (typical)
  • High zero g bias stability
  • High sensitivity accuracy
  • –40°C to +125°C temperature range
  • X-axis and Y- axis aligned to within 0.1° (typical)
  • BW adjustment with a single capacitor
  • Single-supply operation
  • 3500 g shock survival
ADXL204
Precision ±1.7g Single-/Dual-Axis iMEMS® Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADXL204

ADXL204 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluation the ADXL204


EVAL-ADXL204
ADXL204 Evaluation Board

Latest Discussions

Recently Viewed