ADXL195
NOT RECOMMENDED FOR NEW DESIGNSSingle-axis, High Performance Accelerometer with Dual Spectrum Signal Processing
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Single-axis (ADXL195) and dual-axis (ADXL295) configurations ±120 g baseband acceleration channel
12-bit resolution at 62.5 mg/LSB
512 kHz data interpolation rate - 40 gAVG high frequency signal processing channel
10-bit resolution at 83.3 mg avg/LSB
128 kHz data interpolation rate
- Sensor frequency response down to dc
- On-demand electromechanical self-test
- On-demand HF signal injection self-test
- Fully differential circuitry for high resistance to EMI/RFI
- Independent x- and y-axis sense structures for robust FMEA performance
- See data sheet for additional features
The ADXL195 / ADXL295 are dual spectrum accelerometers that measure baseband acceleration in up to two axes (XL-X and XL-Y), as well as high frequency (HF) acceleration energy. Identical, independent X and Y sense structures are implemented to achieve the best possible fail-safe performance.
The XL-X and XL-Y channels output baseband acceleration information with a nominal full-scale range of ±120 g and a bandwidth of 408 Hz. The acceleration data is provided as a 12-bit, twos complement word with a resolution of 62.5 mg/LSB.
HF acceleration within the frequency band of 15.5 kHz to 23 kHz is rectified and filtered to generate an average g (gAVG) energy measurement. The HF channel has a nominal full-scale range of 40 gAVG and a bandwidth of 393 Hz. When combined with the XL-X and XL-Y information, HF acceleration information allows for enhanced vehicle impact detection and discrimination.
The ADXL195 / ADXL295 are available in a 16-lead, narrow-body SOIC package with an exposed pad. The ADXL195 / ADXL295 can operate at 3.3 V and 5 V and are specified for operation from −40°C to +105°C.
APPLICATIONS
- Enhanced crash sensing
- Shock detection
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXL195WBRDZA-RL | 16-Lead SOIC w/ EP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 17, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped iMEMS Devices |
||
ADXL195WBRDZA-RL | ||
Jan 24, 2022 - 21_0159 Discontinuation of the following products: ADXL185, ADXL185B, ADXL189, ADXL189B |
||
ADXL195WBRDZA-RL |
This is the most up-to-date revision of the Data Sheet.