ADXL180

NOT RECOMMENDED FOR NEW DESIGNS

Configurable, High-g, iMEMS® Accelerometer

Part Details

  • Wide sensor range: 50 g to 500 g
  • Adjustable filter bandwidth: 100 Hz to 800 Hz
  • Configurable communication protocol
    • 2-wire, current mode bus interface
  • Selectable sensor data resolution: 8 bit or 10 bit
  • Continuous auto-zero
  • Fully differential sensor and interface circuitry
    • High resistance to EMI/RFI
  • Sensor self-test
  • 5.0 V to 14.5 V operation
  • 8 bits of user-defined OTP memory
  • 32-bit electronic serial number
  • Dual device per bus option
ADXL180
Configurable, High-g, iMEMS® Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed