ADXL1001

RECOMMENDED FOR NEW DESIGNS

Low Noise, High Frequency +/-100g MEMS Accelerometer

Part Models
3
1ku List Price
Starting From $35.55
Viewing:

Part Details

  • Single in plane axis accelerometer with analog output
  • Linear frequency response range from dc to 11 kHz (3 dB point)
    • Resonant frequency of 21 kHz
  • Ultralow noise density
    • 30 μg/√Hz in ±100 g range
  • Overrange sensing plus dc coupling allows fast recovery time
  • Complete electromechanical self-test
  • Sensitivity performance
    • Sensitivity stability over temperature 5%
    • Linearity to ±0.1% of full-scale range
    • Cross axis sensitivity ±1% (ZX), ±1% (YX),
  • Single-supply operation
    • Output voltage ratiometric to supply
    • Low power consumption 1.0 mA
    • Power saving standby operation mode with fast recovery
  • RoHS compliant
  • −40°C to +125°C temperature range
  • 5 mm × 5 mm × 1.80 mm LFCSP package
ADXL1001
Low Noise, High Frequency +/-100g MEMS Accelerometer
ADXL1001-1002 Functional Block Diagram ADXL1001-1002 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL100X

ADXL1001/ADXL1002 Evaluation Board

Features and Benefits

  • 2 sets of spaced vias for populating 6-pin headers
  • Easily attaches to prototyping board or PCB
  • Small size and board stiffness minimizes impact on the user system and acceleration measurements

Product Details

The EVAL-ADXL1001Z and EVAL-ADXL1002Z are simple evaluation boards that allow users to quickly evaluate the performance of the ADXL1001 and ADXL1002 vibration sensors. The EVAL-ADXL1001Z and EVAL-ADXL1002Z are specifically designed to mount onto a mechanical shaker and are constructed of an extra thick printed circuit board (PCB), measuring 0.8 inches square. Screw holes are supplied for rigid mounting to the shaker block. This design allows users to evaluate the full performance range of the ADXL1001 or ADXL1002 vibration sensor without having to solder the device to a separate test board. A simple RC low-pass filter is provided at the output with a −3 dB bandwidth of about 20 kHz. Components can be replaced to allow users to implement their own application specific low-pass filter on the output of the device.


Full details on the microelectromechanical systems (MEMS) ADXL1001/ADXL1002 accelerometers are provided in the ADXL1001/ADXL1002 data sheet, available from Analog Devices, Inc., which must be consulted in conjunction with evaluation board user guide (UG-1121).

EVAL-ADXL100X
ADXL1001/ADXL1002 Evaluation Board
EVAL-ADXL1001Z Image EVAL-ADXL1002Z Image

Latest Discussions

Recently Viewed