ADXL001

Obsolete

High Performance Wide Bandwidth iMEMS® Accelerometer

Part Details

  • High Performance Accelerometer
    ±70 g, ±250 g, and ±500 g wideband ranges available
    22 kHz resonant frequency structure
    High linearity: 0.2% of full scale
    Low noise: 4 mg/√Hz
  • Sensitive axis in the plane of the chip
  • Frequency response down to dc
  • Full differential signal processing
  • High resistance to EMI/RFI
  • Complete electromechanical self-test
  • Output ratiometric to supply
  • Velocity preservation during acceleration input overload
  • Low power consumption: 2.5 mA typical
  • 8-terminal, hermetic ceramic, LCC package
ADXL001
High Performance Wide Bandwidth iMEMS® Accelerometer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL001

ADXL001 Breakout Board

Product Details

The EVAL-ADXL001Z is a simple breakout board that allows quick evaluation of the performance of the ADXL001 accelerometer. The ADXL001 is a single-axis, wide-band, analog-output accelerometer. Three measurement ranges are available: +/-70g, +/-250g, and +/-500g. The small size (1" x 1") of the EVAL-ADXL001Z makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.


This page contains all the information related to the EVAL-ADXL001Z including documentation, pricing, and ordering information.

EVAL-ADXL001
ADXL001 Breakout Board

Latest Discussions

Recently Viewed