ADV7524
ObsoleteLow-Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
|
|
The ADV7524 is a 150 MHz, high definition multimedia interface (HDMI®) transmitter. It supports HDTV formats up to 1080p, and computer graphic resolutions up to SXGA@75Hz. With the optional inclusion of embedded HDCP keys, the ADV7524 allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.
The ADV7524 supports x.v.Color™ (Gamut Metadata) for a wider color gamut.
The ADV7524 supports both S/PDIF and 2-channel I2S audio. Its high fidelity 2-channel I2S can transmit stereo at up to 192 kHz sampling rate. The S/PDIF can carry stereo LPCM audio or compressed audio including Dolby® Digital and DTS®.
The ADV7524 helps to reduce system design complexity and cost by incorporating such features as an I2C master for EDID reading, and 5 V tolerance on I2C and hot plug detect pins.
Fabricated in an advanced CMOS process, the ADV7524 is available in a space saving, 49-ball, WLCSP surface-mount package. This package is RoHS compliant and specified to operate from −25°C to +85°C.
Applications
- Cellular handsets
- Digital video cameras
- Digital still cameras
- Personal media players
- Gaming
- DVD players and recorders
- Digital set-top boxes
- HDMI repeater
Documentation
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7524BCBZ-P-R | 49-Ball WLCSP (3.46mm x 3.46mm) | ||
ADV7524BCBZ-R | CHIPS W/SOLDER BUMPS/WLCSP |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADV7524A | RECOMMENDED FOR NEW DESIGNS | Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC) |
Latest Discussions
No discussions on ADV7524 yet. Have something to say?
Start a Discussion on EngineerZone®