This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7524A

RECOMMENDED FOR NEW DESIGNS

Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)

Part Models
2
1ku List Price
price unavailable

Part Details

GENERAL

  • Low power HDMI v1.4a /DVI transmitter ideal for portable applications
  • CEC controller and expanded message buffer (3 messages) reduces system overhead
  • HDMI v.1.4a features
    3D Video
    Extended Colorimetry
  • Compatible with DVI v.1.0
    Optional embedded HDCP keys to support HDCP 1.3
    Video/audio inputs accept logic levels from 1.8 V to 3.3 V

DIGITAL AUDIO

  • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
  • 2-channel uncompressed LPCM I2S audio up to 192 kHz

DIGITAL VIDEO

  • 150 MHz operation supports all video and graphics resolutions from 480i to 1080p
  • Programmable two-way color space converter
  • Supports ITU656-based embedded syncs
  • Automatic input video format timing detection (CEA-861E)

SPECIAL FEATURES FOR EASY SYSTEM DESIGN

  • On-chip MPU with I2C master to perform EDID reading and HDCP operations; reports HDMI events through interrupts and registers
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting S/PDIF and I2S
  • Compatible with ADV9394 HDMI companion chip
  • +5 V generator for Hot Plug detect in portable applications
ADV7524A
Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADV7524A

ADV7524A Evaluation Board

Product Details

This page contains ordering information for the ADV7524A Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC) evaluation board.

EVAL-ADV7524A
ADV7524A Evaluation Board

Latest Discussions

Recently Viewed