This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7523A

Obsolete

Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low power HDMI/DVI transmitter ideal for portable applications
  • CEC controller and expanded message buffer (3 messages) reduces system overhead
  • Incorporates HDMI v.1.3 (x.v.Color) technology
  • Compatible with DVI v.1.0
  • Optional embedded HDCP keys to support HDCP 1.3
  • 1.8 V and 1.2V supplies for ultralow operating power
  • Video/audio inputs accept logic levels from 1.8 V to 3.3 V
  • 80 MHz operation supports all video and graphics resolutions from 480i to 1080i
  • Programmable two-way color space converter
  • Supports RGB, YCbCr, DDR
  • Supports ITU656-based embedded syncs
  • Automatic input video format timing detection (CEA-861E)
  • See data sheet for additional features
ADV7523A
Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7524A RECOMMENDED FOR NEW DESIGNS Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADV7523A

ADV7532A Evaluation Board

Product Details

This page provides ordering information for the ADV7523A Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC) evaluation board.

EVAL-ADV7523A
ADV7532A Evaluation Board

Latest Discussions

Recently Viewed