ADV7520NK

NOT RECOMMENDED FOR NEW DESIGNS

Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)

Part Models
1
1ku List Price
price unavailable

Part Details

GENERAL

  • Low power HDMI/DVI transmitter ideal for portable applications
  • CEC controller and buffer reduce system overhead
  • Compatible with HDMI v.1.3, DVI v.1.0, and HDCP 1.3
  • Supports xvYCC functionality
  • Single 1.8 V power supply
  • Video/audio inputs accept logic levels from 1.8 V to 3.3 V

DIGITAL VIDEO

  • 80 MHz operation supports all HDTV resolutions from 480i to 1080i
  • Programmable 2-way color space converter
  • Supports RGB, YCbCr, and DDR
  • Supports ITU656-based embedded syncs
  • Automatic input video format timing detection (CEA-861D)

DIGITAL AUDIO

  • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
  • 8-channel, uncompressed LPCM I2S audio up to 192 kHz

SPECIAL FEATURES FOR EASY SYSTEM DESIGN

  • On-chip MPU with I2C master to perform HDCP operations and EDID reading operations
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting S/PDIF and I2S
  • On-chip MPU reports HDMI events through interrupts and registers
ADV7520NK
Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7524A RECOMMENDED FOR NEW DESIGNS Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
ADV7513 RECOMMENDED FOR NEW DESIGNS 165 MHz High Performance HDMI Transmitter
ADV7511 RECOMMENDED FOR NEW DESIGNS 225 MHz, High Performance HDMI® Transmitter with ARC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADV7520NK

ADV7520NK Evaluation Board

Product Details

This page contains ordering information for the ADV7520NK Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC) evaluation boards.


The EVAL-ADV7520NK-AKZ has a type-A HDMI connector on the output module.

The EVAL-ADV7520NK-CKZ has a type-C HDMI connector on the output module.

EVAL-ADV7520NK
ADV7520NK Evaluation Board

Latest Discussions