ADV7393

RECOMMENDED FOR NEW DESIGNS

Low Power, Chip Scale 10-Bit SD/HD Video Encoder

Part Models
4
1ku List Price
Starting From $6.40

Part Details

  • 3 high quality, 10-bit video DACs
    16× (216 MHz) DAC oversampling for SD
    8× (216 MHz) DAC oversampling for ED
    4× (297 MHz) DAC oversampling for HD
    37 mA maximum DAC output current
  • Multiformat video output support
    Composite (CVBS) and S-Video (Y-C)
    Component YPrPb (SD, ED, and HD)
    Component RGB (SD, ED, and HD)
  • See datasheet for additional features
ADV7393
Low Power, Chip Scale 10-Bit SD/HD Video Encoder
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADV7390

EVAL-ADV739X Evaluation Platform.

Features and Benefits

The back end plug-in module features the encoder of choice.The form factor of these plug in-modules emphasize the small form factor of this range of video Encoders. The plug-in modules are listed here and are orderable below:

- EVAL-ADV7390EBZ
- EVAL-ADV7391EBZ
- EVAL-ADV7392EBZ
- EVAL-ADV7393EBZ

Product Details

Analog Devices has developed a 2 piece modular system to evaluate the ADV7390, ADV7391, ADV7392, ADV7393 Encoders.

The 2 piece system consists of a front end board featuring an ADV7403 Analog Devices Multiformat decoder, Cypress USB microcontroller and a Xilinx Spartan 3 FPGA. This board provides data to be sent to Encoder board plugged in to the back end.

EVAL-ADV7390
EVAL-ADV739X Evaluation Platform.

Latest Discussions

Recently Viewed