ADV7182A

RECOMMENDED FOR NEW DESIGNS

10-Bit, SDTV Video Decoder with Differential Inputs

Part Models
4
1ku List Price
Starting From $5.78

Part Details

  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit ADC, 4× oversampling per channel for CVBS, S-Video mode, and YPrPb
  • 4 analog video input channels with on-chip antialiasing filter
  • Video input support for CVBS (composite), S-Video (Y/C), and YPrPb (component)
  • Fully differential, pseudo differential, and single-ended CVBS video input support
  • NTSC/PAL/SECAM autodetection
  • Up to 4 V common-mode input range solution
  • Excellent common-mode rejection capability
  • 5-line adaptive comb filters and CTI/DNR video enhancement
  • Integrated AGC with adaptive peak white mode
  • Fast switch capability
  • ACE
  • Downdither (8 bits to 6 bits)
  • Rovi copy protection detection
  • 8-bit ITU-R BT.656 YCrCb 4:2:2 output and HS, VS, or field synchronization
  • Full-featured VBI data slicer with teletext support (WST)
  • Power-down mode available
  • 2-wire serial MPU interface (I2C compatible)
  • Single 1.8 V supply possible
  • −40°C to +105°C automotive temperature grade
  • −40°C to +85°C industrial qualified temperature grade
  • 32-lead, 5 mm × 5 mm, RoHS compliant LFCSP
  • Qualified for automotive applications
ADV7182A
10-Bit, SDTV Video Decoder with Differential Inputs
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADV7182A

ADV7182A Evaluation Board

Features and Benefits

  • Four video input ports capable of accepting any of the following formats: single-ended CVBS, differential CVBS, S-Video (Y/C), and component (YPbPr)
  • Digital (ITU-R BT.656) and YPbPr outputs

Product Details

The EVAL-ADV7182AEBZ evaluation kit is the platform provided by Analog Devices, Inc., to evaluate the ADV7182A video decoder. The EVAL-ADV7182AEBZ evaluation kit contains an EVAL-ADV7182AEBZ evaluation board and all of its necessary peripherals.

This user guide provides a detailed overview of the EVAL- ADV7182AEBZ evaluation board hardware and the software required to use it.

The ADV7182A data sheet should be consulted in conjunction with this user guide when using the EVAL-ADV7182AEBZ evaluation board.

EngineerZone can be accessed to find additional information on the ADV7182A.

EVAL-ADV7182A
ADV7182A Evaluation Board

Latest Discussions

Recently Viewed