ADV7128

Obsolete

CMOS 80 MHz, 10-Bit Video DAC

Part Details

  • 80 MHz Pipelined Operation
  • 10-Bit D/A Converters
  • RS-343A/RS-170 Compatible Outputs
  • TTL Compatible Inputs
  • +5 V CMOS Monolithic Construction
  • 28-Pin SOIC Package
ADV7128
CMOS 80 MHz, 10-Bit Video DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7125 PRODUCTION 330MHz Triple 8-Bit High Speed Video DAC
ADV7123 PRODUCTION CMOS, 330 MHz Triple 10-Bit High Speed Video DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed