ADV7123
ADV7123
PRODUCTIONCMOS, 330 MHz Triple 10-Bit High Speed Video DAC
- Part Models
- 7
- 1ku List Price
- Starting From $5.37
Viewing:
Part Details
- 330 MSPS throughput rate
- Triple 10-bit digital-to-analog converters (DACs)
- SFDR
- −70 dB at fCLK = 50 MHz; fOUT = 1 MHz
- −53 dB at fCLK = 140 MHz; fOUT = 40 MHz
- RS-343A-/RS-170-compatible output
- Complementary outputs
- DAC output current range: 2.0 mA to 26.5 mA
- TTL-compatible inputs
- Internal reference (1.235 V)
- Single-supply 5 V/3.3 V operation
- 48-lead LQFP package
ADV7123-EP supports defense and aerospace applications (AQEC standard)
- Download ADV7123-EP data sheet (pdf)
- Military temperature range: −55°C to +105°C
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/12637 DSCC Drawing Number
The ADV7123 (ADV®) is a triple high speed, digital-to-analog converter on a single monolithic chip. It consists of three high speed, 10-bit, video DACs with complementary outputs, a standard TTL input interface, and a high impedance, analog output current source.
The ADV7123 has three separate 10-bit-wide input ports. A single 5 V/3.3 V power supply and clock are all that are required to make the part functional. The ADV7123 has additional video control signals, composite SYNC and BLANK.
The ADV7123 also has a power save mode.
The ADV7123 is fabricated in a 5 V CMOS process. Its monolithic CMOS construction ensures greater functionality with lower power dissipation. The ADV7123 is available in a 48-lead LQFP package.
PRODUCT HIGHLIGHTS
- 330 MSPS throughput.
- Guaranteed monotonic to 10 bits.
- Compatible with a wide variety of high resolution color graphics systems, including RS-343A and RS-170.
APPLICATIONS
- Digital video systems (1600 × 1200 at 100 Hz)
- High resolution color graphics
- Digital radio modulation
- Image processing
- Instrumentation
- Video signal reconstruction
Documentation
Data Sheet 3
Application Note 3
Solutions Bulletin & Brochure 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7123JSTZ240 | 48-Lead LQFP (7mm x 7mm) | ||
ADV7123JSTZ240-RL | 48-Lead LQFP (7mm x 7mm) | ||
ADV7123JSTZ330 | 48-Lead LQFP (7mm x 7mm) | ||
ADV7123KSTZ140 | 48-Lead LQFP (7mm x 7mm) | ||
ADV7123KSTZ140-RL | 48-Lead LQFP (7mm x 7mm) | ||
ADV7123KSTZ50 | 48-Lead LQFP (7mm x 7mm) | ||
ADV7123SCP170ZEPRL | 48-Lead LFCSP (7mm x 7mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
ADV7123JSTZ240 | PRODUCTION | |
ADV7123JSTZ240-RL | PRODUCTION | |
ADV7123JSTZ330 | PRODUCTION | |
ADV7123KSTZ140 | PRODUCTION | |
ADV7123KSTZ140-RL | PRODUCTION | |
ADV7123KSTZ50 | PRODUCTION | |
Sep 22, 2010 - 10_0164 ADV7123 & ADV7125 Additional Wafer Fab Location |
||
ADV7123JSTZ240 | PRODUCTION | |
ADV7123JSTZ240-RL | PRODUCTION | |
ADV7123JSTZ330 | PRODUCTION | |
ADV7123KSTZ140 | PRODUCTION | |
ADV7123KSTZ50 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADV7123JSTZ240 | PRODUCTION | |
ADV7123JSTZ240-RL | PRODUCTION | |
ADV7123KSTZ140 | PRODUCTION | |
ADV7123KSTZ50 | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
ADV7123JSTZ240 | PRODUCTION | |
ADV7123JSTZ240-RL | PRODUCTION | |
ADV7123JSTZ330 | PRODUCTION | |
ADV7123KSTZ140 | PRODUCTION | |
ADV7123KSTZ50 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?