ADUM7643

PRODUCTION

1 kV RMS Six-Channel Digital Isolators (3/3 Channel Directionality)

Part Models
4
1ku List Price
Starting From $2.43

Part Details

  • Small 20-lead QSOP
  • 1000 V rms isolation rating
  • Safety and regulatory approvals:
    • UL 1577
      • VISO = 1000 V rms for 1 minute
  • Low power operation
    • 3.3 V operation
      • 1.6 mA per channel maximum at 0 Mbps to 1 Mbps
      • 7.8 mA per channel maximum at 25 Mbps
    • 5 V operation
      • 2.2 mA per channel maximum at 0 Mbps to 1 Mbps
      • 11.2 mA per channel maximum at 25 Mbps
  • Bidirectional communication
  • Up to 25 Mbps data rate (NRZ)
  • 3 V/5 V level translation
  • High temperature operation: 105°C
  • High common-mode transient immunity: >15 kV/μs
ADUM7643
1 kV RMS Six-Channel Digital Isolators (3/3 Channel Directionality)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADuM163N RECOMMENDED FOR NEW DESIGNS Robust 3.0 kV rms Six Channel Digital Isolators w/ Fail-Safe & 3 Reverse Channels
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADUM7641

ADUM7641 Evaluation Board

Product Details

The EVAL-ADuM7643EBZ supports the ADuM7640, ADuM7641, ADuM7642, and ADuM7643, which are 1 kV, 6-channel iCoupler® isolators. The evaluation board provides a JEDEC standard 20-lead QSOP pad layout, support for signal fanout, and loopback as well as optimal bypass capacitance. Signals can be wired onto the board as well as brought onto the board through edge-mounted SMA connectors (sold separately) or terminal blocks for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes.

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

EVAL-ADUM7641
ADUM7641 Evaluation Board

Latest Discussions

Recently Viewed