ADUM4152

PRODUCTION

5 kV, 7-Channel, SPIsolator Digital Isolators for SPI (with 1/2 Aux channel directionality)

Part Models
4
1ku List Price
Starting From $3.95

Part Details

  • Supports up to 17 MHz SPI clock speed
  • 4 high speed, low propagation delay, SPI signal isolation channels
  • Three 250 kbps data channels
  • 20-lead SOIC_IC package with 8.3 mm creepage
  • High temperature operation: 125°C
  • High common-mode transient immunity: >25 kV/µs
  • Safety and regulatory approvals
    • UL recognition per UL 1577
      • 5000 V rms for 1 minute SOIC long package
    • CSA Component Acceptance Notice 5A
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • Maximum working insulation voltage (VIORM): 849 V peak
ADUM4152
5 kV, 7-Channel, SPIsolator Digital Isolators for SPI (with 1/2 Aux channel directionality)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUM3151

ADuM3151 / ADuM3152 / ADuM3153 / ADuM4151 / ADuM4152 / ADuM4153 Evaluation Board

Features and Benefits

  • Access to all seven data channels
  • Multiple connection options
  • Support for Tektronix active probes
  • Provision for cable terminations
  • Support for PCB edge-mounted coaxial connectors
  • Easy configuration
  • Installed SPIsolator® digital isolator: ADuM3151BRSZ in the 20-lead SSOP package

Product Details

The EVAL-ADuM3151Z supports the parts listed in the supported models section, which are, 7-channel, data direction variants of SPIsolator® isolators optimized for use in SPI applications. They include three low speed channels for axillary functions, which are not timing critical. The evaluation board provides a JEDEC standard 20-lead SSOP pad layout, support for signal distribution, loopback, and loads referenced to VDDx or GNDx, as well as optimal bypass capacitance. Signal sources can be wired onto the board as well as brought onto the board through edge-mounted SMA connectors (sold separately) or terminal blocks for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes.

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

Supported SPIsolator Models
  • ADuM3151ARSZ
  • ADuM3151BRSZ
  • ADuM3152ARSZ
  • ADuM3152BRSZ
  • ADuM3153ARSZ
  • ADuM3153BRSZ
  • ADuM4151ARIZ
  • ADuM4151BRIZ
  • ADuM4152ARIZ
  • ADuM4152BRIZ
  • ADuM4153ARIZ
  • ADuM4153BRIZ

eval board
AD-PQMON-SL

Power Quality Monitor Development Platform

Features and Benefits

  • Allows prototyping of high performance, polyphase energy meters
  • Modular hardware design:
    • Metering & compute base board
    • Add-on board for COMMS and HMI
  • The base board offers flexibility in input/output (I/O) interfacing through custom add-on boards
  • Industrial connectivity: 10BASE-T1L (ADIN1110), RS-485 (ADM2587E), Ethernet (WIZ82)
  • Long time data logging (SD card)
  • Standalone interface (display, LEDs, buttons)
  • I/O prototyping area (external control signals, GPS / GNSS)
  • Publicly available software for evaluation and prototyping
  • Embedded processing implementing the complete IEC 61000-4-30 class S power quality standard (using ADI proprietary ADSW-PQ-CLS library)
  • Open-source GUI (Scopy – Cross-platform Qt application)
  • Fully isolated design for safe operation
  • Industry standard form factor compatible with DIN rail mounts

Product Details

The AD-PQMON-SL provides a complete software and hardware platform for prototyping and evaluating high performance class S polyphase energy quality monitors. The design incorporates the ADE9430 high performance, polyphase energy monitoring IC that has an advanced metrology feature set (total and fundamental active power, volt amperes reactive (VAR), volt amperes (VA), watthour, VAR hour, VA hour, total and fundamental IRMS and VRMS, power factor) and the MAX32650 ultralow power ARM cortex-M4 with FPU-based microcontroller with 3 MB flash and 1 MB SRAM. The ADE9430 enables accurate energy monitoring over a wide dynamic range through its superior analog performance and digital signal processing (DSP) core. The ADE9430 simplifies the implementation and certification of energy and power quality monitoring systems by providing tight integration of acquisition and calculation engines. This solution can be used on a 3-phase system or up to three single-phase systems.

The design also features the MAX32650, which is a part of a new breed of low-power microcontrollers built to thrive in the rapidly evolving Internet of Things (IoT) named DARWIN. These MCUs are smart, with the biggest memories in their class and a massively scalable memory architecture. The MCU exposes all the necessary debug and programming features to enable a complete software development experience with the system. It is coupled with 512 Mb RAM and 64 Mb flash external memories to provide flexibility. The system's firmware is based on ADI's open-source no-OS framework and ADI proprietary ADSW-PQ-CLS library.

The solution has an on-board ADuM6424A Quad-Channel Isolator with Integrated DC-to-DC Converter. This DC-DC converter is used to supply all the components on the high voltage side. The ADUM6424A and the ADUM4152, which is a 5 kV, 7-Channel, SPIsolator™ Digital Isolator for SPI (with 1/2 Aux channel directionality), are used to isolate the connection between the ADE9430 and MAX32650.

The board can be supplied from the AC input through an isolated AC/DC converter or from the USB through the LTC3306, a 1.75 A Synchronous Step-Down Regulator. A logic based on several MAX40203, an Ultra-Tiny nanoPower, 1 A Ideal Diodes with Ultra-Low-Voltage Drop, selects based on availability the supply input with priority to the AC input.

The other 1.1 V and 1.8 V voltage rails needed by the MCU are converted from the 3.3 V input by the ADP225, a Dual, 300 mA Adjustable Output, Quick Output Discharge, Low Noise, High PSRR Voltage Regulator.

For high accuracy time keeping, the MAX31343 ±5 ppm, I2C Real-Time Clock with Integrated MEMS Oscillator is used.

The add-on board includes a standalone interface (a 64 x 4 display, 2 LEDs, and 5 buttons), an SD card for long time data logging, several industrial connectivity ports, and exposes an I/O prototyping area for I2C, SPI, GPIO, UART, 3V3, GND. The prototyping area can be also used for GPS / GNSS (e.g., Accurate Synchrophasor Measurement) or for external control signals.

For industrial connectivity, these are the following possibilities:

  • T1L through the ADIN1110, an ultralow power, single port, 10BASE-T1L transceiver design for industrial Ethernet applications
  • RS-485 implemented using the ADM2587E, a 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500 kbps)
  • Ethernet

APPLICATIONS

  • Energy and power monitoring
  • Standards compliant power quality monitoring
  • Protective devices
  • Smart power distribution units
  • Polyphase energy meters
  • Intelligent buildings

EVAL-ADUM3151
ADuM3151 / ADuM3152 / ADuM3153 / ADuM4151 / ADuM4152 / ADuM4153 Evaluation Board
AD-PQMON-SL
Power Quality Monitor Development Platform

Latest Discussions

Recently Viewed