ADUM3402

PRODUCTION

Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability

Part Models
12
1ku List Price
Starting From $2.76

Part Details

  • For AEC-Q100 Automotive Qualified Devices Specifications view ADuM340xW data sheet
  • Enhanced system-level ESD performance per IEC 61000-4-x
  • Bidirectional communication
  • 3 V/5 V level translation
  • High temperature operation: 105°C
  • High data rate: dc to 90 Mbps (NRZ)
  • See data sheet for additional features

ADuM3402-EP supports defense and aerospace applications (AQEC standard)

  • Download ADuM3402-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • See Data Sheet for more information
ADUM3402
Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
Ask a Question

Documentation

Data Sheet 4

User Guide 4

Application Note 7

Technical Articles 4

Safety and Regulatory Compliance 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADUM342E RECOMMENDED FOR NEW DESIGNS 5.7 kV/3.0 kV rms Quad Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADuM3402 IBIS Models 2


Evaluation Kits

eval board
EVAL-ADUMQS

EVAL-ADUMQS

Features and Benefits

  • Convenient connections for power through screw terminal blocks
  • Add-on BNC connector for 50 Ω signal sources
  • On-board signal routing
  • Support for signal wrap back
  • Simple signal paths to reduce transmission line effects
  • Pull-up and pull-down provided for control lines
  • Support for isoPower
  • Project area that supports surface-mount and through-hole devices

Product Details

EVAL-ADuMQSEBZ can be used with most iCoupler® and isoPower(R) isolation products in the 16-lead, wide-body SOIC and QSOP packages. The evaluation board supports the common pad positions for power, ground, and I/O pins.

Supported iCoupler® Products

  • ADuM130x
  • ADuM131x
  • ADuM140x
  • ADuM141x
  • ADuM1510
  • ADuM240x
  • ADuM330x
  • ADuM340x
  • ADuM344x
  • ADuM440x
  • ADuM5000
  • ADuM520x
  • ADuM540x
  • ADuM6000
  • ADuM620x
  • ADuM640x
  • ADuM744x
  • ADuM7510

EVAL-EZLINX

ezLINX™ iCoupler® Isolated Interface Development Environment

Features and Benefits

  • Plug and play system evaluation
  • Easy evaluation of 8 isolated Physical layer communication standards
  • Open source hardware
  • Open source software
  • iCoupler® and isoPower® technology
  • ADSP-BF548 Blackfin Processor running uCLinux
  • Sample PC application
  • Sample embedded uCLinux application

Product Details

The ezLINX iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.

Resources

Software

EVAL-ADUMQS
EVAL-ADUMQS
EVAL-EZLINX
ezLINX™ iCoupler® Isolated Interface Development Environment

Latest Discussions

Recently Viewed